
Brand: Raco
Catalog ID: 1003
Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

Catalog Number
1003
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Locknuts
Material
Steel
UPC
050169010037
Dimensions
0.172 in x 1.422 in x 1.422 in
Height
1.422 in
Length
0.172 in
Package Height
2.5 in
Package Length
6 in
Package Weight
2 lb
Package Width
4.375 in
Trade Size
3/4 in
Weight
0.02 lb
Width
1.422 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
75000