
Brand: Raco
Catalog ID: 1193
Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

Catalog Number
1193
Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Locknuts
Material
Steel
UPC
050169011935
Dimensions
0.156 in x 1.391 in x 1.391 in
Height
1.391 in
Length
0.156 in
Package Height
2.5 in
Package Length
6 in
Package Weight
1.7 lb
Package Width
4.25 in
Trade Size
3/4 in
Weight
0.017 lb
Width
1.391 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
90000