Image of 3023 3/4 in. Rigid/IMC Set-Screw Coupling
*Representative image
Image of 3023 3/4 in. Rigid/IMC Set-Screw Coupling

3/4 in. Rigid/IMC Set-Screw Coupling

Brand: Raco

Catalog ID: 3023

3/4 in. Rigid/IMC Set-Screw Coupling

In dry locations, couple two ends of unthreaded rigid/IMC conduit with RACO® set-screw couplings. Suitable for concrete-tight applications when taped.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

3023

Conduit Type

Rigid/IMC

Connector Type

Set-Screw

Fitting Type

Couplings

Material

Steel

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169030233

Dimensions

Dimensions

1.5 in x 1.375 in x 1.625 in

Height

1.625 in

Length

1.5 in

Trade Size

3/4 in

Weight

0.363 lb

Width

1.375 in

Certifications And Compliance

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Configuration

Connector Type

Set-Screw

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

4800