Brand: Raco
Catalog ID: 2453
Positively seal between fitting and enclosure with RACO sealing washers.
Catalog Number
2453
Conduit Type
Liquidtight
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Washers
Material
Steel
UPC
050169024539
Dimensions
0.156 in x 1.344 in x 1.344 in
Height
1.344 in
Length
0.156 in
Trade Size
3/4 in
Weight
0.014 lb
Width
1.344 in
Certified Listed
cULus Listed
Carton Quantity
50
Pallet Quantity
24000
Standard Package
50