

Brand: Raco
Catalog ID: 2853

Accessory Type
Fitting
Catalog Number
2853
Conduit Type
Service Entrance
Fitting Type
Connectors
Material
Die Cast Zinc
Product Family
Service Entrance
Product Type
Commercial Fittings
UPC
050169028537
Dimensions
0.94 in x 1.66 in x 1.125 in
Height
1.125 in
Length
0.94 in
Trade Size
3/4 in
Weight
0.128 lb
Width
1.66 in
Cable Size
3 #8, 3 #6
Certified Listed
UL Listed
Industry Standard(s)
UL 514B
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7525