35 kV, Load Break Elbow w/ Test Point, Bimetal Contact
Image of 236LE58T 35 kV, Load Break Elbow w/ Test Point, Bimetal Contact
Image of 236LE58T 35 kV, Load Break Elbow w/ Test Point, Bimetal Contact
play
play
Hubbell Power Systems Loadbreak Elbow Installation
+5
Hubbell Power Systems 15kv & 25kv 200A Redesigned Elbow

35 kV, Load Break Elbow w/ Test Point, Bimetal Contact

Brand: Hubbell Power Systems

Catalog ID: 236LE58T

Load Break Elbow, 200 Amp, 35 kV, with Test Point, Long Bimetal Contact, Cable Insulation Diameter range = 1.020 - 1.310 inches, 250 Compacted and 4/0 Stranded or Compressed

  • 200 Amp
  • 35 kV

General

Catalog Number

236LE58T

Product Type

Elbows

Type

Load Break Elbows

UPC

096359671947

Logistics

Pallet Quantity

108