

Brand: Raco
Catalog ID: 2691

Catalog Number
2691
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
Fitting Type
Connectors
Material
Steel
Product Family
Flexible Metal
Product Type
Commercial Fittings
UPC
050169026915
Dimensions
1.78 in x 1.781 in x 1.35 in
Height
1.35 in
Length
1.78 in
Package Height
7.48 in
Package Length
5.11 in
Package Weight
4.4 lb
Package Width
3.54 in
Trade Size
3/8 in
Weight
0.088 lb
Width
1.781 in
Certified Listed
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
500
Pallet Quantity
20000