
Brand: Raco
Catalog ID: 3421
Positviely bond conduit to a box or enslosure with RACO® liquidtight straight connectors. Can be used in either indoor or outdoor locations. Suitable for Class I, Div 2; Class II, Div 1 & 2, and Class III, Div I & 2 hazardous locations.

Catalog Number
3421
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel/Malleable Iron
UPC
050169034217
Dimensions
2.39 in x 1.86 in x 1.047 in
Height
1.047 in
Length
2.39 in
Package Height
4 in
Package Length
7.438 in
Package Weight
5.85 lb
Package Width
5.375 in
Trade Size
3/8 in
Weight
0.238 lb
Width
1.86 in
Certified Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514B
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
8000