
Brand: Raco
Catalog ID: 2191

Catalog Number
2191
Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169021910
Dimensions
1 in x 1.13 in x 1.167 in
Height
1.167 in
Length
1 in
Package Height
4.84 in
Package Length
5.11 in
Package Weight
3.15 lb
Package Width
3.54 in
Trade Size
3/8 in
Weight
0.063 lb
Width
1.13 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
UL 514B
Connector Type
Squeeze
Carton Quantity
500
Pallet Quantity
28000