

Brand: Burndy
Catalog ID: 38CHENBOX
Application
Used to fasten the joints
Catalog Number
38CHENBOX
Connector Type
Nut
Installation Torque Recommended in-lb
180 LBS/in
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Nut
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
HARDWARE
UPC
781810012383
UPC 14 Digit GTIN
00781810012383
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375 in
Dimension - Outside Diameter inch
0.56 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16
Length
0.38 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
180 LBS/in
Connector Type
Nut
Carton Quantity
50
Pallet Quantity
48000