4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Six 3/4 in. KO's
Image of 247 4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Six 3/4 in. KO's
Image of 247 4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Six 3/4 in. KO's

4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Six 3/4 in. KO's

Brand: Raco

Catalog ID: 247

4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 and Six 3/4 in. KO's

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility
  • Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • 29.5 cu. in. capacity

General

Bracket Type

No Bracket

Catalog Number

247

Color

Gray

Drawn or Welded

Drawn

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4-11/16 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4-11/16 in

Type

Box

UPC

050169002476

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

29.5 cu.in

Depth

1.5 in

Height

4.688 in

Raised Ground

No

Size

4-11/16 in

Weight

0.816 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650