4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Fifteen 1/2 and Two 3/4 in. KO's
Image of 245 4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Fifteen 1/2 and Two 3/4 in. KO's

4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Fifteen 1/2 and Two 3/4 in. KO's

Brand: Raco

Catalog ID: 245

4-11/16 in. Square Box, Drawn, 1-1/2 in. Deep, Fifteen 1/2 and Two 3/4 in. KO's

General

Bracket Type

No Bracket

Catalog Number

245

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Box

UPC

050169002452

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

29.5 cu.in

Depth

1.5 in

Height

4.688 in

Raised Ground

No

Size

4-11/16 in

Weight

0.804 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650