4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Twelve Knockouts
Image of 260 4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Twelve Knockouts

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Twelve Knockouts

Brand: Raco

Catalog ID: 260

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, (2) 1/2 in. KO, (4) 1/2 - 3/4 in. TKO, (2) 3/4 - 1 in. TKO, (2) 1 - 1-1/4 in. TKO, (2) 1, 1-1/4, 1-1/2, 2 in. KO

General

Catalog Number

260

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1-1-1/4 Combination (TKO);1, 1-1/4, 1-1/2, 2 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

  • Box
  • Large Capacity

UPC

050169002605

Wiring System

Conduit

Dimensions

Actual Depth

3.55 in

Cubic Capacity

66.7 cu.in

Depth

3.25 in

Height

4.69 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.57 lb

Width

4.69 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Configuration

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO);3/4 - 1 in Combination (TKO);1-1-1/4 Combination (TKO);1, 1-1/4, 1-1/2, 2 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

480