4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground
Image of 265 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground
Image of 265 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground
play
3D View
play
360 View
+2
Image of 265 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised Ground

Brand: Raco

Catalog ID: 265

4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in., Four 3/4 in., Four 1 in. KO's and 3 TKO's, Raised

  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility

General

Bracket Type

No Bracket

Catalog Number

265

Drawn or Welded

Welded

Knockouts

1/2 in;3/4 in;1 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Product Family

4-11/16 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4-11/16 in

Type

Box

UPC

050169902653

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

42 cu.in

Depth

2.125 in

Height

4.688 in

Raised Ground

Yes

Size

4-11/16 in

Weight

1.108 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;1 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1500