4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised
Image of 842 4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised

4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised

Brand: Raco

Catalog ID: 842

4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised

4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised

General

Catalog Number

842

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

842

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Mud Ring

UPC

050169008423

Dimensions

Cubic Capacity

9.5 cu.in

Dimensions

1.25 in x 4.688 in x 4.688 in

Height

4.688 in

Length

1.25 in

Raised Height

1.25 in

Size

4-11/16 in

Weight

0.492 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

2250