4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised
Image of 837 4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised

4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised

Brand: Raco

Catalog ID: 837

4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised

4-11/16 in. Square Cover, 1-Gang, 1/2 in. Raised

General

Catalog Number

837

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Material

Steel

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Size

4-11/16 in

Type

Mud Ring

UPC

050169908372

Dimensions

Cubic Capacity

3.5 cu.in

Depth

0.5 in

Height

4.688 in

Raised Height

0.5 in

Size

4-11/16 in

Weight

0.332 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4650