4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered
Image of 833 4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered

4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered

Brand: Raco

Catalog ID: 833

4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered

  • Heavy-duty, zinc-plated, pre-coated, .062 in. thick pre-galvanized steel construction
  • Use to mount a pair of devices, such as switches, duplex receptacles or GFCI receptacles, to a 4 in. square box
  • Provides 5.5 cu. in. of wiring depth
  • Slotted mounting holes for easy installation

General

Catalog Number

833

Color

Gray

EU RoHS Indicator

Material

Steel

Paintable/Stainable

No

Size

4-11/16 in

Type

Flat Cover

UPC

050169008331

Dimensions

Dimensions

0.063 in x 4.75 in x 4.75 in

Height

4.75 in

Length

0.063 in

Size

4-11/16 in

Weight

0.396 lb

Width

4.75 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

50

Pallet Quantity

5600