Image of 832 4-11/16 in. Square Cover, Flat, Blank
Image of 832 4-11/16 in. Square Cover, Flat, Blank
play
360 View

4-11/16 in. Square Cover, Flat, Blank

Brand: Raco

Catalog ID: 832

4-11/16 in. Square Cover, Flat, Blank

  • The key-hole allows for installation of cover without removing the box screws
  • Blank cover
  • Made of pre-galvanized steel

General

Catalog Number

832

Material

Steel

Product Family

4-11/16 in. Square Mudrings & Covers

Product Type

Cover

Size

4-11/16 in

Type

Flat Cover

UPC

050169908327

Dimensions

Dimensions

0.063 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.063 in

Size

4-11/16 in

Weight

0.399 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

5600