

Brand: Raco
Catalog ID: 2956
Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

Catalog Number
2956
Conduit Type
EMT
Connector Type
Compression
EU RoHS Indicator
Fitting Type
Couplings
Material
Steel
Product Family
EMT
Product Type
Commercial Fittings
UPC
050169029565
Dimensions
5.512 in x 5.059 in x 5.059 in
Height
5.059 in
Length
5.512 in
Trade Size
4 in
Weight
3.547 lb
Width
5.059 in
Certified Listed
cULus Listed
EU RoHS Indicator
Industry Standard(s)
UL 514B
Connector Type
Compression
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
343