
Brand: Raco
Catalog ID: 846
Catalog Number
846
Color
Gray
EU RoHS Indicator
Yes
Material
846
Number of Gang(s)
4-Gang
Paintable/Stainable
No
Type
Blank Cover
UPC
050169008461
Dimensions
0.063 in x 10.688 in x 4.5 in
Height
4.5 in
Length
0.063 in
Weight
1.076 lb
Width
10.688 in
Certified Listed
UL Listed
EU RoHS Indicator
Yes
Number of Gang(s)
4-Gang
Carton Quantity
5
Minimum Pack Quantity
5
Packaging Type
No Packaging
Pallet Quantity
2310