4 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated
Image of 1236 4 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

4 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

Brand: Raco

Catalog ID: 1236

4 in. 150 Degree Rigid/IMC Grounding Bushing, Feed-Through-Lug, Insulated

Insert ground wire through a RACO® Feed-thru style lug. Product is dual rated for either copper or aluminum grounding conductors.

Conduit

General

Catalog Number

1236

Conduit Type

Rigid/IMC

Connector Type

Grounding

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169012369

Dimensions

Dimensions

3.859 in x 4.906 in x 5.75 in

Height

5.75 in

Length

3.859 in

Trade Size

4 in

Weight

1.134 lb

Width

4.906 in

Electrical Ratings

Grounding Wire Capacity Maximum

#250 MCM

Grounding Wire Capacity Minimum

#6 STR

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

1600