4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated
Image of 1296 4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated
*Representative image
Image of 1296 4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Brand: Raco

Catalog ID: 1296

4 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Insert ground wire through a RACO® lay-in style lug. Product is dual rated for either copper or aluminum grounding conductors.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • Grounding Wire Capacity - #6 Str. - #250 MCM
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in through 4 in.
Conduit

General

Catalog Number

1296

Conduit Type

Rigid/IMC

Connector Type

Grounding

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169012963

Dimensions

Dimensions

3.859 in x 4.906 in x 5.703 in

Height

5.703 in

Length

3.859 in

Trade Size

4 in

Weight

1.19 lb

Width

4.906 in

Electrical Ratings

Grounding Wire Capacity Maximum

#250 MCM

Grounding Wire Capacity Minimum

#6 STR

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Configuration

Connector Type

Grounding

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

600