Image of 2876 4 in. EMT Compression Coupling

4 in. EMT Compression Coupling

Brand: Raco

Catalog ID: 2876

4 in. EMT Compression Coupling

Couple two ends of EMT conduit with RACO® compression connectors. Provides concrete-tight connections. Suitable for applications above 600V.

Conduit

General

Catalog Number

2876

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Die Cast Zinc

UPC

050169028766

Dimensions

Dimensions

3.32 in x 4.75 in x 4.75 in

Height

4.75 in

Length

3.32 in

Trade Size

4 in

Weight

2.55 lb

Width

4.75 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Compression

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

270