Image of 2242 4 in. EMT or Rigid/IMC 2-Hole Strap
*Representative image
Image of 2242 4 in. EMT or Rigid/IMC 2-Hole Strap

4 in. EMT or Rigid/IMC 2-Hole Strap

Brand: Raco

Catalog ID: 2242

4 in. EMT or Rigid/IMC 2-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 2-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Available in trade sizes of 1/2 in. through 6 in.
Conduit

General

Catalog Number

2242

Conduit Type

EMT

Environmental Conditions

Wet Location

Fitting Type

Straps

Material

Steel

Product Family

EMT

Product Type

Commercial Fittings

UPC

050169022429

Dimensions

Dimensions

7.781 in x 1.009 in x 4.611 in

Height

4.611 in

Length

7.781 in

Trade Size

4 in

Weight

0.282 lb

Width

1.009 in

Certifications And Compliance

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1400