4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red
Image of 911-3 4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red

Brand: Raco

Catalog ID: 911-3

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's and Six TKO's, Red

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1/2 in. knockouts and four TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Application

Dedicated to Life Safety Alarm Circuits

Bracket Type

No Bracket

Catalog Number

911-3

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169091135

Wiring System

Conduit

Dimensions

Actual Depth

2.43 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.902 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750