Image of 722 4 in. Octagon Cover, Flat, Blank
Image of 722 4 in. Octagon Cover, Flat, Blank
play
360 View
Image of 722 4 in. Octagon Cover, Flat, Blank
+2
Image of 722 4 in. Octagon Cover, Flat, Blank

4 in. Octagon Cover, Flat, Blank

Brand: Raco

Catalog ID: 722

4 in. Octagon Cover, Flat, Blank

Product details

General

Catalog Number

722

Color

Gray

EU RoHS Indicator

Yes

Material

722

Paintable/Stainable

Yes

UPC

050169007228

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.211 lb

Width

4.063 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5600

Resources and downloads

Media

360 View