Image of 1716 4 in. Rigid/IMC Hub
*Representative image
Image of 1716 4 in. Rigid/IMC Hub

4 in. Rigid/IMC Hub

Brand: Raco

Catalog ID: 1716

4 in. Rigid/IMC Hub

Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.

  • Rugged metallic construction ensures mechanical protection
  • Insulated throat protects wires and reduces pulling effort
  • O-ring secures he assembly and provides a raintight seal.
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.
Conduit

General

Catalog Number

1716

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

Fitting Type

Hubs

Insulation Type

Insulated

Material

Die Cast Zinc

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169017166

Dimensions

Dimensions

2.59 in x 5.45 in x 5.45 in

Height

5.45 in

Length

2.59 in

Trade Size

4 in

Weight

3.6 lb

Width

5.45 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

2

Minimum Pack Quantity

2

Pallet Quantity

672