Image of 1201 4 in. Rigid/IMC Locknut

4 in. Rigid/IMC Locknut

Brand: Raco

Catalog ID: 1201

4 in. Rigid/IMC Locknut

Secure threaded Rigid/IMC conduit to a junction box or enclosure using RACO® locknuts. Locking tangs ensure tight connection to the box or enclosure. Locknuts can also secure the threaded end of a conduit connector inside a box or enclosure.

Conduit

General

Catalog Number

1201

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Locknuts

Material

Steel

UPC

050169012017

Dimensions

Dimensions

0.234 in x 5.281 in x 5.281 in

Height

5.281 in

Length

0.234 in

Trade Size

4 in

Weight

0.256 lb

Width

5.281 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

6860