4 in. Rigid/IMC or EMT Service Entrance Head
Image of 2416 4 in. Rigid/IMC or EMT Service Entrance Head
*Representative image
Image of 2416 4 in. Rigid/IMC or EMT Service Entrance Head

4 in. Rigid/IMC or EMT Service Entrance Head

Brand: Raco

Catalog ID: 2416

4 in. Rigid/IMC or EMT Service Entrance Head

  • Lightweight aluminum body construction eases installation and provides corrosion resistance
  • Plastic insulator snaps out easily for quick cable insertion
  • Listed for use in wet locations
  • Additional sizes available
SE CABLE

General

Catalog Number

2416

Conduit Type

Service Entrance

Connector Type

Clamp-Type

Fitting Type

Clamps

Material

Aluminum

Product Family

Service Entrance

Product Type

Commercial Fittings

UPC

050169024164

Dimensions

Dimensions

6.875 in x 7.75 in x 8.625 in

Height

8.625 in

Insulating Hole Diameter

  • 3 Holes 1.756 Dia in
  • 4 Holes 1.125 Dia in

Length

6.875 in

Trade Size

4 in

Weight

5.014 lb

Width

7.75 in

Certifications And Compliance

Certified Listed

  • CSA
  • UL Listed

Industry Standard(s)

UL 514B

Nema Rating

NEMA 3R

Configuration

Connector Type

Clamp-Type

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

60