4 in. Square Box, Drawn, Raised Ground, Cat. 191
Image of 191 4 in. Square Box, Drawn, Raised Ground, Cat. 191
Image of 191 4 in. Square Box, Drawn, Raised Ground, Cat. 191

4 in. Square Box, Drawn, Raised Ground, Cat. 191

Brand: Raco

Catalog ID: 191

4 in. Square Box, Drawn, 1-1/2 in. Deep with one 1/2 in. and eleven 3/4 in. KO's, Raised Ground

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Eleven 3/4 in. knockouts and one 1/2 in. knockout
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

191

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169901915

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.665 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750