4 in. Square Box, Flush Bracket, Welded, FS, Cat. 196
Image of 196 4 in. Square Box, Flush Bracket, Welded, FS, Cat. 196
Image of 196 4 in. Square Box, Flush Bracket, Welded, FS, Cat. 196
play
RACO: 196 Universal Box Bracket Installation Video

4 in. Square Box, Flush Bracket, Welded, FS, Cat. 196

Brand: Raco

Catalog ID: 196

4 in. Square Box, Welded, 1-1/2 in. Deep with Nine 1/2 in. KO's and Five TKO's, FS, Flush Bracket

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • TKO knockout design provides installation flexibilty
  • FS style bracket, flush
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

FS, for Metal or Wood Studs

Catalog Number

196

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

Box

UPC

050169901960

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

6.875 in

Raised Ground

No

Size

4 in

Weight

0.808 lb

Width

4.375 in

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

FS, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1650