4 in. Square Box, Welded, 1-1/2 in. Deep with One 1/2 and Twelve 3/4 in. KO's
Image of 181 4 in. Square Box, Welded, 1-1/2 in. Deep with One 1/2 and Twelve 3/4 in. KO's

4 in. Square Box, Welded, 1-1/2 in. Deep with One 1/2 and Twelve 3/4 in. KO's

Brand: Raco

Catalog ID: 181

4 in. Square Box, Welded, 1-1/2 in. Deep with One 1/2 and Twelve 3/4 in. KO's

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

General

Bracket Type

No Bracket

Catalog Number

181

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169001813

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.706 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750