4 in. Square Cover, Exposed Work, 1.719 in. dia. 30A Locking Receptacle
Image of 811C 4 in. Square Cover, Exposed Work, 1.719 in. dia. 30A Locking Receptacle

4 in. Square Cover, Exposed Work, 1.719 in. dia. 30A Locking Receptacle

Brand: Raco

Catalog ID: 811C

4 in. Square Cover, Exposed Work, 1.719 in. dia. 30A Locking Receptacle

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Catalog Number

811C

EU RoHS Indicator

Material

Steel

Paintable/Stainable

No

Size

4 in

Type

Exposed Cover

UPC

050169999868

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.5 in x 4.188 in x 4.188 in

Height

4.188 in

Length

0.5 in

Raised Height

0.5 in

Size

4 in

Weight

0.394 lb

Width

4.188 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780