4 in. Square Cover, Flat with 1/2 in. center KO
Image of 753 4 in. Square Cover, Flat with 1/2 in. center KO

4 in. Square Cover, Flat with 1/2 in. center KO

Brand: Raco

Catalog ID: 753

4 in. Square Cover, Flat with 1/2 in. center KO

General

Catalog Number

753

EU RoHS Indicator

Yes

Material

753

Size

4 in

Type

Flat Cover

UPC

050169907535

Dimensions

Dimensions

0.063 in x 4 in x 4 in

Height

4 in

Length

0.063 in

Size

4 in

Weight

0.286 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

5600