4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles
Image of 873 4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles
Image of 873 4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles
play
Image of 873 4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles
+3
Image of 873 4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles

4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles

Brand: Raco

Catalog ID: 873

4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles

  • 871, 872, and 873 covers are unpainted and manufactured from pre-galvanized steel
  • Unpainted wall plate
  • Pre-Galvanized steel construction
  • Captive screws included
  • UL listed

General

Catalog Number

873

Color

Gray

Material

Steel

Paintable/Stainable

No

Product Family

Two Device Handy Boxes & Covers

Product Type

Cover

Type

Cover

UPC

050169008737

Dimensions

Dimensions

0.5 in x 4.56 in x 4.5 in

Height

4.5 in

Length

0.5 in

Raised Height

0.25 in

Weight

0.182 lb

Width

4.56 in

Certifications And Compliance

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200