4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Twelve 1/2 in. KO's
Image of 201 4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Twelve 1/2 in. KO's

4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Twelve 1/2 in. KO's

Brand: Raco

Catalog ID: 201

4 in. Square Extension Ring, Drawn, 1-1/2 in. Deep with Twelve 1/2 in. KO's

Extension rings provide additional cubic capicity. May be used an an outlet box for surface conduit. Constructed from 1/16 in. pre-galvanized steel.

  • Combination screw heads allow quick installation
  • Drawn construction
  • Twelve 1/2 in. knockouts
  • UL Listed
  • 22.5 cu. in. capacity

General

Accessory Type

Box

Bracket Type

No Bracket

Catalog Number

201

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Extension Ring

UPC

050169902011

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

22.5 cu.in

Depth

1.5 in

Height

4 in

Size

4 in

Weight

0.446 lb

Width

4 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2750