4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
Image of 239 4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
Image of 239 4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
play
Image of 239 4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's
+2
Image of 239 4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

Brand: Raco

Catalog ID: 239

4 in. Square Plenum Box, Drawn, 2-1/8 in. Deep, Eleven 1/2 and Five 3/4 in. KO's

Use in above-ceiling applications where air-tight enclosures are required. Constructed from 1/16 in. pre-galvanized steel. Ground screw holes are not provided to maintain plenum seal.

  • Drawn construction
  • UL Listed
  • 30.3 cu. in. capacity
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

239

Color

Gray

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in;3/4 in

Material

Steel

Number of Gang(s)

2-Gang

Product Family

4 in. Square Boxes & Extension Rings

Product Type

Steel Box

Size

4 in

Type

  • Plenum
  • Box

UPC

050169002391

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Size

4 in

Weight

0.828 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750