Image of 762 4 in. Square Plenum Gasketed Cover
Image of 762 4 in. Square Plenum Gasketed Cover
play
Image of 762 4 in. Square Plenum Gasketed Cover
+2
Image of 762 4 in. Square Plenum Gasketed Cover

4 in. Square Plenum Gasketed Cover

Brand: Raco

Catalog ID: 762

4 in. Square Plenum Gasketed Cover

Zinc coated steel, captive, combo-head screws, gasketed cover, 1/16" thick steel cover

General

Application

RACO® Plenum boxes are used in above-ceiling applications where air-tight enclosures are required

Catalog Number

762

Fire Resistance

Yes

Material

Steel

Product Type

Cover

Size

4 in

Type

Plenum

UPC

050169007624

Wiring System

Conduit

Dimensions

Dimensions

0.188 in x 4 in x 4 in

Height

4 in

Length

0.188 in

Size

4 in

Weight

0.327 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

7200