4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 3/4 in. KO's
Image of 674 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 3/4 in. KO's

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 3/4 in. KO's

Brand: Raco

Catalog ID: 674

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 3/4 in. KO's

General

Bracket Type

No Bracket

Catalog Number

674

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

3/4 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006740

Wiring System

Conduit

Dimensions

Actual Depth

2.2 in

Cubic Capacity

16.5 cu.in

Depth

2.125 in

Height

4 in

Raised Ground

No

Weight

0.612 lb

Width

2.11 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

3/4 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3200