HUBBELL MEXICO
4" Series, Sub Plate, (1) Duplex Opening
Image of S1R4SPDUPLEX 4" Series, Sub Plate, (1) Duplex Opening
Image of S1R4SPDUPLEX 4" Series, Sub Plate, (1) Duplex Opening

4" Series, Sub Plate, (1) Duplex Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4SPDUPLEX

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) Duplex Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

StyleLine/Decorator Opening

General

Accessory Type

Sub Plate

Application

Recessed 4" SystemOne Installation

Catalog Number

S1R4SPDUPLEX

Color

White

Construction

Steel

Cover Shape

Round

Finish Type

White Paint

Item Type

4" Recessed Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

  • Screw Mount
  • Screw Mount

Number Of Outlets

(1) Duplex Opening

Product Family

SystemOne

Size

Standard Sized Product

Style

Sub-Plates

Type

4" Recessed Sub Plates

UPC

783585527529

Dimensions

Size

Standard Sized Product

Weight

0.024 lb

Certifications And Compliance

Industry Standard(s)

cULus Listed

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) Duplex Opening

Logistics

Carton Quantity

50

Pallet Quantity

4200