
Brand: Burndy
Catalog ID: 45
Welding Powder Size: 45 GM
Application
Recommended Accessories: B370320-01 Steel Disc
Catalog Number
45
EU RoHS Indicator
Yes
Sub Brand
WELD METAL
Trade Name
BURNDYWeld®
UPC
781810402467
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
240
Pallet Quantity
11484