
Brand: Burndy
Catalog ID: 50CHENBOX
Application
Used to fasten the joints
Catalog Number
50CHENBOX
Connector Type
Nut
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
480 LBS/in
Material
SILICON BRONZE
Sub Brand
DURIUM
Trade Name
DURIUM™
Type
HARDWARE
UPC
781810012406
UPC 14 Digit GTIN
00781810012406
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Outside Diameter inch
0.75 in
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
Nut
Carton Quantity
50
Pallet Quantity
48000