
Brand: Burndy
Catalog ID: 50FWSS
Catalog Number
50FWSS
Material
Stainless Steel
UPC
781810138021
Dimension - Bolt Size fraction
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.5 in
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No