6-Gang Box, Welded, 2-1/2 in. Deep, Ten 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's
Image of 945 6-Gang Box, Welded, 2-1/2 in. Deep, Ten 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's

6-Gang Box, Welded, 2-1/2 in. Deep, Ten 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's

Brand: Raco

Catalog ID: 945

6-Gang Box, Welded, 2-1/2 in. Deep, Ten 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 3/4" and 1" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.

General

Bracket Type

No Bracket

Catalog Number

945

EU RoHS Indicator

Knockouts

1/2 in;3/4 in;3/4-1 in Concentric

Material

Steel

Number of Gang(s)

6-Gang

Type

Box

UPC

050169009451

Wiring System

Conduit

Dimensions

Cubic Capacity

150 cu.in

Depth

2.5 in

Height

4.5 in

Weight

3.188 lb

Width

14.063 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;3/4-1 in Concentric

Number of Gang(s)

6-Gang

Logistics

Carton Quantity

1

Pallet Quantity

144