Brand: Raco
Catalog ID: 960
Bracket Type
No Bracket
Catalog Number
960
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Gangable
No
Knockouts
1/2 - 3/4 in Concentric
Material
Steel
Number of Gang(s)
6-Gang
Type
Box
UPC
050169009604
Wiring System
Conduit
Actual Depth
2.563 in
Cubic Capacity
95.3 cu.in
Depth
2.5 in
Height
3.75 in
Weight
2.4 lb
Width
11.031 in
Certified Listed
UL Listed
Carton Quantity
1
Pallet Quantity
256