Image of Y500CTHS 6-Ton Latch Head Crimper, Self Cont, D3 Groove, W & X Dies
Image of Y500CTHS 6-Ton Latch Head Crimper, Self Cont, D3 Groove, W & X Dies

6-Ton Latch Head Crimper, Self Cont, D3 Groove, W & X Dies

Brand: Burndy

Catalog ID: Y500CTHS

6-Ton Latch Head Crimper, Self Contained Hydraulic, D3 Groove, Uses W and X Dies

  • Permanent functional D3 groove (no die needed)
  • Used with W, X, and W-VT style dies
  • 180° head rotation
  • Enhanced clearance for tap connectors

General

Application

Crimping

Application - For Use On

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed, Compact, Stranded and Solid Conductors

Catalog Number

Y500CTHS

Crimp Force Capacity

6 ton

Die Type

W Die and X Die

Product Type

6-Ton

Tool Type

Self-Contained Hydraulic Crimper

Trade Name

HYPRESS™

UPC

781810270387

UPC 14 Digit GTIN

00781810270387

Dimensions

Dimensions

18 in x 5.5 in x 2.68 in

Height

2.68 in

Length

18 in

Weight

7.8 lb

Width

5.5 in

Conductor Related

Crimping Ranges

Copper, Aluminum, ACSR, Steel, Copperweld, Alumoweld, 6201, 5005, Compressed, Compact, Stranded and Solid conductors, Installs Splices, Taps or Terminations: #8 - 600 kcmil Copper Str., #8 - 350 kcmil Flex, #8 - 350 kcmil Aluminum

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Package Contents

Tool, Plastic Case