Image of 2059 #7TS 3 in Rigid/EMT Conduit Hanger
*Representative image
Image of 2059 #7TS 3 in Rigid/EMT Conduit Hanger

#7TS 3 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2059

#7TS 3 in Rigid/EMT Conduit Hanger

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2059

Hanger Size

7

Material

Steel

UPC

050169020593

Dimensions

Dimensions

5 in x 1.25 in x 3.87 in

EMT Size

3 in

Hanger Size

7

Height

3.87 in

Length

5 in

Rigid/IMC Size

3 in

Trade Size

7

Weight

0.363 lb

Width

1.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1500