HUBBELL MEXICO
Image of 870SA 870SA - 3" Stamp Aluminum Duraloy 7 Conduit Cover
*Representative image
Image of 870SA 870SA - 3" Stamp Aluminum Duraloy 7 Conduit Cover

870SA - 3" Stamp Aluminum Duraloy 7 Conduit Cover

Brand: Killark

Catalog ID: 870SA

3" Stamp Aluminum Duraloy 7 Conduit Cover

  • Stamped aluminum
  • Natural finish
  • Gasketed 316 stainless steel screws

Aluminum. 316 stainless steel screws. Natural finish.

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

870SA

Color

Silver

Cover Type

Stamped

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Duraloy 7 Series

Type

Conduit Body Cover

UPC

783936080857

Dimensions

Diameter - Outside

1.59 in

Dimensions

9 in x 5 in x 1 in

Gross Weight with Packaging

0.62

Height

1 in

Hub Size

2-1/2" to 3"

Length

9 in

Width

5 in

Logistics

Carton Quantity

5