Image of 2060 #8TS 3.5 in Rigid/EMT Conduit Hanger
*Representative image
Image of 2060 #8TS 3.5 in Rigid/EMT Conduit Hanger

#8TS 3.5 in Rigid/EMT Conduit Hanger

Brand: Raco

Catalog ID: 2060

#8TS 3.5 in Rigid/EMT Conduit Hanger

  • Furnished with nut and bolt to speed installation
  • Pregalvanized finish provides corrosion protection
  • Additional sizes available

General

Application

For use in wet or dry locations to support runs of rigid/IMC and EMT conduit from ceilings and walls

Catalog Number

2060

Hanger Size

8

Material

Steel

UPC

050169020609

Dimensions

Dimensions

5.5 in x 1.25 in x 4.62 in

EMT Size

3.5 in

Hanger Size

8

Height

4.62 in

Length

5.5 in

Rigid/IMC Size

3.5 in

Trade Size

8

Weight

0.388 lb

Width

1.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

1000