
Brand: Burndy
Catalog ID: 90
Welding Powder Size: 90 GM, Recommended Accessories: B370320-02 Steel Disc
Application
For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection
Catalog Number
90
EU RoHS Indicator
Yes
Sub Brand
WELD METAL
Trade Name
BURNDYWeld®
UPC
781810402566
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
120
Pallet Quantity
5400